IESNA:LM-63-2002
[TEST]P243666
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-H610D830-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2208
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.390833 0
1 1 17.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
774.8 829.4 896.7 962.6 1014.2 1055.6 1102.8 1149.9 1214.6 1295.7
1364.1 1405.6 1376.1 1249.2 1076.4 913.6 744.6 629 540.4 469.4
416 368.8 330.5 297.2 261.4 230.6 204.8 174.7 148.9 122.5
96.1 74.8 52.8 34.6 18.2 7.5 0
774.8 826 888.2 961.1 1017.3 1056.9 1099.3 1149.3 1211.1 1284.3
1359.1 1403.4 1376.4 1257.6 1097.1 912.1 759 635.6 547.6 473.5
419.1 372.9 332.1 295.6 263 231.9 202.6 175.3 149.2 123.8
98.3 74.8 53.7 34.9 18.2 7.2 0
774.8 825 889.7 956.7 1011 1055.9 1094 1142.7 1201.4 1274.6
1348.8 1397.1 1379.9 1284.7 1115.3 940.3 776.6 653.2 552.6 484.5
427.9 377.3 336.8 300.7 266.7 232.8 203.9 175.6 149.5 123.8
99 76 53.7 35.2 18.5 7.2 0
774.8 825.3 887.2 956 1011.3 1051.9 1088.9 1132 1189.2 1255.8
1327.7 1377.3 1377.7 1297.5 1153 981.2 812.8 681.4 580.6 501.4
437.3 386.4 343.7 305.4 270.5 238.1 207.7 177.8 151.4 125.4
100.9 78.2 54.4 36.8 19.5 7.9 0
774.8 823.5 883.1 949.4 999.7 1044.3 1077.9 1118.1 1163.7 1226.5
1294.4 1349.7 1365.4 1314.8 1197.9 1028.9 868.7 721.7 618 525.9
457.4 405 357.8 314.8 277.1 244.1 212.4 181.9 154.9 127.9
103 78.2 55.6 36.1 20.4 7.9 0
774.8 821.9 877.8 940.3 990.6 1028.9 1066.9 1103.7 1143.3 1191
1251.7 1307.3 1338.1 1320.5 1234.7 1091.4 945.7 800.2 670.8 572.7
492 428.2 375.4 329.6 290 253.2 219.9 189.1 159 130.1
103.7 80.1 57.2 37.7 20.7 8.2 0
774.8 818.1 873.1 930.9 982.4 1021.1 1050.6 1079.2 1112.8 1156.8
1200.8 1252.9 1289.7 1298.8 1256.1 1152.1 1017.9 871.5 744 631.2
539.1 466.6 405.9 351.6 307.3 267.4 233.1 198.6 165.6 136.4
108.4 85.1 59.4 38.6 21.4 8.5 0
774.8 813.1 865.6 920.5 968.9 1006.9 1034 1057.8 1083.6 1114.4
1152.7 1191.7 1228.1 1247.6 1239.4 1185.4 1089.2 963.3 836.3 715.1
607.9 520.3 454.6 387.7 336.2 290.9 250.4 212.7 176.6 145.5
115.6 88.3 62.2 42.1 22.9 9.1 0
774.8 809.6 858.3 905.1 951.6 988.1 1010.1 1032.4 1050.3 1067.9
1094.3 1125.4 1151.5 1173.4 1182.6 1166.8 1115 1029.2 924.9 811.5
700.6 606.4 514.9 445.2 378.3 325.8 276.5 234.1 194.8 159.3
124.4 95.2 68.2 44.9 25.1 10.4 0
774.8 805.2 851.4 894.5 937.2 968.3 990.3 1006.3 1017.6 1029.6
1043.4 1056.6 1072.3 1088 1098.7 1096.5 1077 1033.6 963.3 886
782 689.6 597.9 515.9 441.7 378.3 319.2 267.7 220.9 180
141.4 106.8 76.7 49 27 10.4 0
774.8 804 842.3 882.2 919.3 954.5 970.2 981.2 988.4 993.1
995.9 999.7 1000.6 1003.8 1005.4 1002.5 991.5 967.3 928.1 874
808.7 732 656.3 576.8 503.9 433.9 365.4 308.2 252.6 206.7
162.4 122.8 85.1 54.4 30.2 11.6 0
774.8 803 835.1 871.8 907.3 931.5 948.2 958.5 961.4 958.5
953.8 947.9 941 933.1 922.1 909.2 891.9 869.3 843.6 803.3
755.6 703.1 641.9 580.3 513 449 385.8 328.9 273 220.9
175 131.3 92.4 59.4 32.4 13.2 0
774.8 800.5 827.5 858.6 884.4 905.5 930 935 933.7 926.5
915.2 903.6 888.2 871.8 849.5 829.7 805.9 779.5 749.3 713.8
673.6 628.4 577.5 525.9 470.3 416.3 360 305.4 254.8 210.5
167.5 125 88.6 57.2 31.7 12.6 0
774.8 796.1 819.1 843.9 865.9 882.2 899.2 904.8 902.3 892.9
880 860.2 840.1 815.3 788.6 761.6 733 700.6 664.5 631.8
593.2 550.7 505.2 461.5 411.3 362.6 317.6 271.4 227.1 186.3
146.7 110.9 79.8 50.9 27.6 11.6 0
774.8 792.3 810.6 827.2 843.2 856.1 867.8 871.8 868.1 859.6
840.7 821.6 794.2 766 735.2 703.8 670.4 634 599.1 559.5
520.6 482.9 443.3 400.3 358.2 318.3 276.2 237.5 199.5 163.1
129.1 98.3 69.7 44.9 25.8 10.7 0
774.8 787.6 800.5 811.5 820.9 830.1 833.5 834.1 830.4 820
804 781.7 756.5 725.7 693.4 658.2 621.8 586.9 547.9 509.3
469.7 432 393.3 354.4 317.3 281.8 245.4 211.8 177.5 145.8
115.9 88.3 62.2 40.5 21.7 9.4 0
774.8 784.2 792.3 797.4 800.2 804 799.6 798.6 791.4 780.4
766.3 744.6 719.5 691.5 656.3 620.2 584.4 547 509.9 472.5
434.2 398.4 359.1 323.9 288.4 256.4 222.4 192.3 162.1 133.8
106.2 80.1 57.5 38 21.4 8.5 0
774.8 780.7 783.6 782.9 780.4 777.9 770 763.1 751.5 738.6
723.2 705 680.8 655.4 624.6 591 555.8 520.3 483.8 448
410.9 373.9 338.1 305.1 271.8 239.7 209.2 180.7 151.1 125
100.2 77.3 55.6 36.1 20.1 7.9 0
774.8 776.3 773.5 769.1 762.2 752.8 740.8 728.3 713.5 697.2
679.2 660.1 638.4 614.8 589.1 562.1 531 497.7 463.4 428.5
394 358.8 327.4 293.1 262 231.9 203 174.4 147 121.6
97.7 75.1 53.7 35.2 19.2 8.5 0
774.8 771.9 765 756.5 744 731.1 715.1 698.7 681.4 660.4
640.9 620.2 598.2 575.3 549.8 525.3 500.5 471.6 443.6 413.8
381.4 350.6 318.3 286.5 256.1 228.1 200.1 171.2 145.8 120
95.5 73.8 52.8 33.6 19.5 7.5 0
774.8 767.2 755.6 742.4 726.4 709.7 690.2 672 651 629
608.2 584.4 563.9 538.5 515.6 492.3 467.2 442.7 417.9 393.3
365.7 338.1 312 282.1 253.5 225.3 197 171.5 145.5 119.4
96.8 73.5 52.2 33.9 18.9 8.5 0
774.8 762.2 745.5 728.6 709.4 691.8 668.9 647.8 626.5 603.2
579.3 557.3 534.7 513 489.2 466.9 444.2 420.1 396.8 372.6
350 325.8 301 274.3 248.2 222.1 196.7 170 144.2 119.4
95.8 74.8 52.8 34.6 19.8 8.2 0
774.8 759.7 739.6 718.8 696.8 675.8 653.2 631.5 605.4 583.4
560.5 538.2 514.9 493.9 470 449 426.3 404.3 382 360
337.4 313.9 291.6 266.7 241.6 216.8 192.9 168.4 142 117.8
95.8 74.1 53.4 35.2 20.1 8.8 0
774.8 756.2 731.7 708.8 684.6 662.9 637.5 612.6 590 564.9
545.1 521.2 499.2 477.9 456.2 435.8 414.4 393.3 372.3 351.2
328.6 306.9 284.3 260.5 237.2 214 188.8 164.9 141.4 117.8
94.9 73.5 53.7 35.8 20.4 9.1 0
774.8 752.1 724.2 699 674.2 646.9 623 598.5 574.3 551.7
528.4 507.7 486.7 465.9 445.2 423.5 404 383.9 364.4 342.8
322.7 301.6 279.3 256.7 233.1 208.9 185 162.4 139.2 116.6
93.9 72.6 52.8 35.5 20.4 9.4 0
774.8 748.4 717.9 689.9 661 634.9 609.2 585 561.7 539.1
515.9 495.1 475 455.9 434.2 415.7 396.2 376.7 357.2 337.7
316.4 296.6 275.2 252 229.3 207 183.2 160.5 136.7 115
93.3 73.2 52.5 36.1 21.4 9.4 0
774.8 742.7 711.3 680.5 649.7 623 597.9 571.2 549.8 528.4
506.8 485.7 464.4 446.4 427.3 408.1 391.1 371.4 352.8 333.7
312.9 292.5 270.8 247.9 225.3 203.6 181 158 135.4 114
93 73.2 54 36.8 22 9.4 0
774.8 738.9 703.8 671.7 640.6 613.6 585.9 562.4 542.3 517.8
496.1 478.2 458.1 440.2 422.3 403.7 386.4 367.9 349.7 330.8
309.1 288.4 267 245.4 223.4 201.4 179.1 157.1 135.4 115
93.6 73.5 54.7 36.8 21.7 10.7 0
774.8 737.1 698.4 666.4 633.7 605.7 581.2 556.1 533.8 511.8
492 472.5 452.7 437 418.8 399.9 383.9 365.7 346.8 328
306 285.3 263.9 243.2 223.1 201.4 179.1 158 136.4 115.6
94.6 76.3 56.9 39.3 23.9 11 0
774.8 737.7 696.8 662 629.9 599.4 575.6 552.3 530.3 508.3
487.6 467.8 450.8 434.2 416 399 380.8 363.2 343.7 325.5
304.7 283.7 263.9 242.9 222.4 202 181.6 160.9 139.5 118.8
97.1 79.2 59.1 41.5 25.1 11.6 0
774.8 735.5 696.2 659.5 627.7 597.9 569.9 547.9 527.2 503.6
483.5 465 447.7 431 413.5 396.5 379.2 361.3 342.1 324.2
303.2 284.6 263.9 244.1 224.3 204.8 185.7 165.9 143.3 123.5
102.7 82.3 61.3 43.4 26.1 11.9 0
774.8 734.9 694.6 655.1 623.6 592.5 565.2 545.4 521.2 500.5
480.7 462.8 446.1 428.2 411.3 396.8 379.5 360 341.5 323.3
302.9 284.6 265.8 247.3 227.5 209.9 190.4 170.6 150.5 129.8
108.7 87 66.6 47.1 28.9 12.6 0
774.8 734.5 691.2 654.1 620.2 589.7 564.3 541 519.3 498
478.2 461.2 443.6 427.9 410 394.9 378 359.7 341.2 321.7
304.4 286.5 268.3 250.1 233.4 215.2 197 177.5 156.5 136.4
114 92.7 70.7 50.3 30.8 13.5 0
774.8 731.7 689 651 617.4 588.8 561.7 536.9 516.2 495.1
476.3 458.7 442.4 426.6 410.3 394.3 377 358.8 340.6 322.7
305.1 288.7 271.1 254.5 236.6 220.6 202.6 184.4 163.7 142
121.3 97.7 74.1 52.5 32.4 14.1 0
774.8 731.4 688 648.5 614.8 585 561.1 537.9 513.4 492.9
474.4 458.4 441.1 424.8 409.7 394.6 376.7 357.8 339.6 323.3
306.3 291.2 274 257.3 241.6 225.3 208.3 188.8 169 148
125.7 102.1 77.9 55 34.2 14.5 0
774.8 733 686.8 647.8 614.2 583.4 557.7 534.4 512.1 492.9
474.7 458.1 439.8 423.8 408.4 393 376.4 358.5 340.3 323.3
306.3 291.2 274.9 260.1 244.4 229 211.8 193.5 172.2 152.1
128.8 104.9 79.8 55.9 34.6 14.5 0
774.8 733.9 687.4 647.8 613.3 581.9 554.2 532.8 511.5 490.7
472.5 457.4 440.5 423.5 407.8 392.7 375.8 358.2 339.3 323.6
307.3 290.9 275.2 260.8 245.1 229.3 213 195.4 173.4 152.7
129.4 105.6 81.1 57.2 34.6 15.1 0
